Page 2639 - RF Adapter Datasheets
P. 2639

SMA Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9079


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              TNC Female
                       Contact        Beryllium Copper    Gold over Copper     Beryllium Copper    Gold over Copper
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          150 µin minimum                          150 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to TNC Female Adapter PE9079








                                                        PE9079  REV 1.1                                                2
   2634   2635   2636   2637   2638   2639   2640   2641   2642   2643   2644