Page 2675 - RF Adapter Datasheets
P. 2675

SMA Female to RP TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9602


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • TNC Male Reverse Polarity Connector 2          • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348A      • Gold Plated Beryllium Copper Contact
                       • TNC Interface compliant with MIL-STD-348A      • 30 µin min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9602 SMA female to rp TNC male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to reverse polarity TNC adapter has a female to male gender configuration. PE9602 SMA female to reverse polarity TNC male
                   adapter operates to 11 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.05 in [26.67 mm]
                       Width                                             0.59 in [14.99 mm]
                       Weight                                            0.04 lbs [18.14 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to RP TNC Male Adapter PE9602








                                                        PE9602  REV 1.1                                                1
   2670   2671   2672   2673   2674   2675   2676   2677   2678   2679   2680