Page 2680 - RF Adapter Datasheets
P. 2680

SMA Female to RP-TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9603


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               TNC Female
                       Polarity                                   Standard               Reverse Polarity
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                        TNC Female Reverse Polarity
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to RP-TNC Female Adapter PE9603








                                                        PE9603  REV 1.2                                                2
   2675   2676   2677   2678   2679   2680   2681   2682   2683   2684   2685