Page 2679 - RF Adapter Datasheets
P. 2679

SMA Female to RP-TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9603


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohm
                       • TNC Female Reverse Polarity Connector 2        • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 11 GHz                • SMA Interface compliant with MIL-STD-348
                       • SMA interface compliant with MIL-STD-348       • TNC Interface compliant with MIL-STD-348
                       • TNC interface compliant with MIL-STD-348       • Gold Plated Contact
                       • Contact plating according to MIL-G-45204       • Contact Plating per MIL-G-45204
                       • Max VSWR of 1.25:1 up to 11 GHz
                   Applications
                       • Allows Connection Between Series  • Allows Connection Between Series
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9603 SMA female to RP TNC female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to reverse polarity TNC adapter has a female to female gender configuration. PE9603 SMA female to reverse polarity TNC
                   female adapter operates to 11 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            1.12 in [28.45 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.025 lbs [11.34 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to RP-TNC Female Adapter PE9603








                                                        PE9603  REV 1.2                                                1
   2674   2675   2676   2677   2678   2679   2680   2681   2682   2683   2684