Page 2767 - RF Adapter Datasheets
P. 2767

SMB Jack to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9136


                   Configuration
                       • SMB Jack Connector 1                           • 50 Ohm
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • SMB interface compliant with MIL-C-39012       • 3 µ-in minimum contact plating
                       • BNC interface compliant with MIL-C-39012       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9136 SMB jack to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our SMB to BNC adapter has a jack to female gender configuration. PE9136 SMB jack to BNC female adapter
                   operates to 4 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       Operating Voltage (AC)                                             335           Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.272 in [32.31 mm]
                       Width                                             0.453 in [11.51 mm]
                       Weight                                            0.027 lbs [12.25 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMB Jack to BNC Female Adapter PE9136








                                                        PE9136  REV 1.2                                                1
   2762   2763   2764   2765   2766   2767   2768   2769   2770   2771   2772