Page 2764 - RF Adapter Datasheets
P. 2764
SMB Jack to BNC Male Adapter
RF Adapters Technical Data Sheet PE9132
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMB Jack BNC Male
Contact Brass Gold Brass Gold
Insulation PTFE PTFE
Outer Conductor Brass Nickel
Body Brass Nickel
Gasket Silicone
Coupling Nut Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Typical Performance Data
dB Return Loss
0
-10
-20
-30
-40
-50
S11 S22
-60
0.00 GHz 0.50 1.00 1.50 2.00 2.50 3.00 3.50 4.00
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SMB Jack to BNC Male Adapter PE9132
PE9132 REV 1.1 2

