Page 2759 - RF Adapter Datasheets
P. 2759

Bulkhead SMB Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9241


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Plug                BNC Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMB Plug                               BNC Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                       Body               Brass               Nickel
                       Gasket            Silicone
                       Coupling Nut       Brass               Nickel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead SMB Plug to BNC Female Adapter PE9241








                                                        PE9241  REV 1.1                                                2
   2754   2755   2756   2757   2758   2759   2760   2761   2762   2763   2764