Page 2755 - RF Adapter Datasheets
P. 2755

SMB Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9137


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Plug                BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMB Plug                               BNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum
                       Body               Brass               Nickel
                                                          100 µ-in minimum
                       Coupling Nut       Brass               Nickel
                                                          100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMB Plug to BNC Female Adapter PE9137
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9137  REV 1.2                                                2
   2750   2751   2752   2753   2754   2755   2756   2757   2758   2759   2760