Page 2758 - RF Adapter Datasheets
P. 2758

Bulkhead SMB Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9241


                   Configuration
                       • SMB Plug Connector 1                           • Straight Body Geometry
                       • BNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Typical VSWR of 1.3:1 up to 3 GHz              • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9241 bulkhead SMB plug to BNC female adapter is part of our full line of RF components available for same-
                   day shipping. Our SMB to BNC adapter has a plug to female gender configuration. PE9241 SMB plug to BNC female adapter
                   operates to 3 GHz. This RF SMB bulkhead to BNC adapter allows designers to create external connections on their product
                   enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.2 in [30.48 mm]
                       Width                                             0.688 in [17.48 mm]
                       Weight                                            0.034 lbs [15.42 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead SMB Plug to BNC Female Adapter PE9241








                                                        PE9241  REV 1.1                                                1
   2753   2754   2755   2756   2757   2758   2759   2760   2761   2762   2763