Page 2763 - RF Adapter Datasheets
P. 2763

SMB Jack to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9132


                   Configuration
                       • SMB Jack Connector 1                           • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features

                       • Typical VSWR of 1.3:1 up to 4 GHz              • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9132 SMB jack to BNC male adapter is part of our full line of RF components available for same-day shipping.
                   Our SMB to BNC adapter has a jack to male gender configuration. PE9132 SMB jack to BNC male adapter operates to 4 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.22 in [30.99 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.034 lbs [15.42 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Jack                 BNC Male
                       Polarity                                   Standard                 Standard
                       .





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMB Jack to BNC Male Adapter PE9132








                                                        PE9132  REV 1.1                                                1
   2758   2759   2760   2761   2762   2763   2764   2765   2766   2767   2768