Page 2773 - RF Adapter Datasheets
P. 2773

Bulkhead Mount SMB Jack to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9240


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Jack                BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMB Jack                               BNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Mount SMB Jack to BNC Female Adapter PE9240








                                                        PE9240  REV 1.2                                                2
   2768   2769   2770   2771   2772   2773   2774   2775   2776   2777   2778