Page 2784 - RF Adapter Datasheets
P. 2784

SMC Plug to SMC Jack Adapter



      TECHNICAL DATA SHEET                                                                                 PE9119



                   SMC Plug to SMC Jack Adapter

                   Configuration
                       Connector 1                                       SMC Plug
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SMC Jack
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.668 [16.97]
                       Width/Dia., in [mm]                               0.25 [6.35]
                       .
                       Connector 1
                       Type                                              SMC Plug
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              SMC Jack
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level



                   SMC Plug to SMC Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMC Plug to SMC Jack Adapter PE9119

                   URL: http://www.pasternack.com/smc-plug-smc-jack-straight-adapter-pe9119-p.aspx

















                                                         PE9119  REV                                                   1
   2779   2780   2781   2782   2783   2784   2785   2786   2787   2788   2789