Page 2789 - RF Adapter Datasheets
P. 2789

SMC Tee Adapter Jack-Plug-Jack





     RF Adapters Technical Data Sheet                                                                        PE9242


                   Configuration
                       • SMC Jack Connector 1                           • 50 Ohm
                       • SMC Plug Connector 2                           • Tee Body Geometry
                   Features

                       • SMC interface compliant with MIL-STD-348A      • 30 µ-in minimum contact plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9242 SMC Tee adapter jack-plug-jack is part of our full line of RF components available for same-day shipping.
                   Our SMC tee adapter has a jack-plug-jack gender configuration. Our SMC tee connector operates to 100 MHz. Tee adapters
                   (also called tee connectors) are three port devices that can be used to split or combine a signal. Unlike power dividers/
                   combiners, however, they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           100           MHz
                       VSWR                                                2.1:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.795 in [20.19 mm]
                       Width                                             0.25 in [6.35 mm]
                       Height                                            0.555 in [14.1 mm]
                       Weight                                            0.01 lbs [4.54 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Tee Adapter Jack-Plug-Jack PE9242








                                                        PE9242  REV 1.2                                                1
   2784   2785   2786   2787   2788   2789   2790   2791   2792   2793   2794