Page 2794 - RF Adapter Datasheets
P. 2794

SMC Jack to SMC Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9115


                   Configuration
                       • SMC Jack Connector 1                           • 50 Ohms
                       • SMC Jack Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9115 SMC jack to SMC jack adapter is part of our full line of RF components available for same-day shipping.
                   Our SMC to SMC adapter has a jack to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.545 in [13.84 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.003 lbs [1.36 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMC Jack                 SMC Jack
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMC Jack                                SMC Jack
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       . .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Jack to SMC Jack Adapter PE9115








                                                        PE9115  REV 1.1                                                1
   2789   2790   2791   2792   2793   2794   2795   2796   2797   2798   2799