Page 2797 - RF Adapter Datasheets
P. 2797

SMC Tee Adapter Jack-Jack-Jack



      TECHNICAL DATA SHEET                                                                                 PE9304



                   SMC Tee Adapter Jack-Jack-Jack

                   Configuration
                       Connector 1                                       SMC Jack
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SMC Jack
                       Impedance 2                                       50 Ohms
                       Connector 3                                       SMC Jack
                       Adapter Design                                    Standard
                       Body Style                                        Tee
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.795 [20.19]
                       Width/Dia., in [mm]                               0.25 [6.35]
                       Height, in [mm]                                   0.52 [13.21]
                       .
                       Connector 1
                       Type                                              SMC Jack
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              SMC Jack
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE
                       Connector 3
                       Type                                              SMC Jack

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Tee Adapter Jack-Jack-Jack PE9304











                                                         PE9304  REV                                                   1
   2792   2793   2794   2795   2796   2797   2798   2799   2800   2801   2802