Page 2800 - RF Adapter Datasheets
P. 2800

SMC Jack to SMC Jack Bulkhead Mount Adapter





     RF Adapters Technical Data Sheet                                                                      PE91403


                   Configuration
                       • SMC Jack Connector 1                           • Straight Body Geometry
                       • SMC Jack Connector 2                           • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • SMC interface compliant with MIL-STD-348A      • Gold Plated Brass Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE91403 SMC jack to SMC jack bulkhead adapter is part of our full line of RF components available for same-
                   day shipping. Our SMC to SMC adapter has a jack to jack gender configuration. PE91403 SMC jack to SMC jack adapter
                   operates to 10 GHz. This RF SMC to SMC bulkhead adapter allows designers to create external connections on their product
                   enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           10            GHz
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                1,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            0.69 in [17.53 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.004 lbs [1.81 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Jack to SMC Jack Bulkhead Mount Adapter PE91403








                                                       PE91403  REV 1.0                                                1
   2795   2796   2797   2798   2799   2800   2801   2802   2803   2804   2805