Page 2805 - RF Adapter Datasheets
P. 2805

SMC Plug to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9139


                   Configuration
                       • SMC Plug Connector 1                           • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • SMC Interface compliant with MIL-STD-348A      • Gold Plated Brass Contact
                       • BNC Interface compliant with MIL-STD-348A      • 30 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9139  SMC plug  to BNC male  adapter  is part of our full line  of RF components  available  for same-day
                   shipping. Our SMC to BNC adapter has a plug to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.22 in [30.99 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.034 lbs [15.42 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMC Plug                 BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Hex Size                                    1/4 in.
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMC Plug                                BNC Male
                       Contact            Brass                Gold                Brass               Gold


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Plug to BNC Male Adapter PE9139








                                                        PE9139  REV 1.1                                                1
   2800   2801   2802   2803   2804   2805   2806   2807   2808   2809   2810