Page 2808 - RF Adapter Datasheets
P. 2808

SMC Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9141


                   Configuration
                       • SMC Plug Connector 1                           • 50 Ohm
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 4 GHz                  • 30 µ-in minimum contact plating
                       • SMC interface compliant with MIL-STD-348A      • Gold Plated Beryllium Copper Contact
                       • BNC interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9141 SMC plug to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our SMC to BNC adapter has a plug to female gender configuration. PE9141 SMC plug to BNC female adapter
                   operates to 4 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             335           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.287 in [32.69 mm]
                       Width                                             0.453 in [11.51 mm]
                       Weight                                            0.034 lbs [15.42 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Plug to BNC Female Adapter PE9141








                                                        PE9141  REV 1.2                                                1
   2803   2804   2805   2806   2807   2808   2809   2810   2811   2812   2813