Page 2809 - RF Adapter Datasheets
P. 2809

SMC Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9141


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMC Plug                BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Hex Size                                    1/4 in
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMC Plug                               BNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum
                       Body               Brass               Nickel
                                                          100 µ-in minimum
                       Coupling Nut       Brass               Nickel
                                                          100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Plug to BNC Female Adapter PE9141








                                                        PE9141  REV 1.2                                                2
   2804   2805   2806   2807   2808   2809   2810   2811   2812   2813   2814