Page 2790 - RF Adapter Datasheets
P. 2790

SMC Tee Adapter Jack-Plug-Jack





     RF Adapters Technical Data Sheet                                                                        PE9242


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMC Jack                 SMC Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMC Jack                                SMC Plug
                       Contact        Beryllium Copper         Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                          100 µ-in minimum
                       Body                                                        Brass               Nickel
                                                                                                   100 µ-in minimum
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Tee Adapter Jack-Plug-Jack PE9242








                                                        PE9242  REV 1.2                                                2
   2785   2786   2787   2788   2789   2790   2791   2792   2793   2794   2795