Page 2786 - RF Adapter Datasheets
P. 2786

SMC Plug to SMC Jack Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9303


                   Configuration
                       • SMC Plug Connector 1                           • 50 Ohms
                       • SMC Jack Connector 2                           • Right Angle Body Geometry
                   Features
                       • SMC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9303 SMC plug to SMC jack right angle adapter is part of our full line of RF components available for same-
                   day shipping. Our SMC to SMC adapter has a plug to jack gender configuration. This low profile right angle SMC adapter
                   allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.56 in [14.22 mm]
                       Width                                             0.25 in [6.35 mm]
                       Height                                            0.54 in [13.72 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMC Plug                 SMC Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Hex Size                                    1/4 in.
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Plug to SMC Jack Right Angle Adapter PE9303








                                                        PE9303  REV 1.1                                                1
   2781   2782   2783   2784   2785   2786   2787   2788   2789   2790   2791