Page 2781 - RF Adapter Datasheets
P. 2781

SMC Tee Adapter Plug-Plug-Plug



      TECHNICAL DATA SHEET                                                                                 PE9305



                   SMC Tee Adapter Plug-Plug-Plug

                   Configuration
                       Connector 1                                       SMC Plug
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SMC Plug
                       Impedance 2                                       50 Ohms
                       Connector 3                                       SMC Plug
                       Adapter Design                                    Standard
                       Body Style                                        Tee
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.847 [21.51]
                       Width/Dia., in [mm]                               0.25 [6.35]
                       Height, in [mm]                                   0.63 [16]
                       .
                       Connector 1
                       Type                                              SMC Plug
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              SMC Plug
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE
                       Connector 3
                       Type                                              SMC Plug
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Tee Adapter Plug-Plug-Plug PE9305











                                                         PE9305  REV                                                   1
   2776   2777   2778   2779   2780   2781   2782   2783   2784   2785   2786