Page 2815 - RF Adapter Datasheets
P. 2815

SMC Plug to SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9284


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMC Plug                                SMB Jack
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   SMC Plug to SMB Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMC Plug to SMB Jack Adapter PE9284

                   URL: https://www.pasternack.com/smc-plug-smb-jack-straight-adapter-pe9284-p.aspx





















                                                        PE9284  REV 1.1                                                2
   2810   2811   2812   2813   2814   2815   2816   2817   2818   2819   2820