Page 2817 - RF Adapter Datasheets
P. 2817

SMC Jack to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9138


                   Configuration
                       • SMC Jack Connector 1                           • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • SMC Interface compliant with MIL-C-39012       • Gold Plated Brass Contact
                       • BNC Interface compliant with MIL-C-39012       • 3 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9138 SMC jack to BNC male adapter is part of our full line of RF components available for same-day shipping.
                   Our SMC to BNC adapter has a jack to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.2 in [30.48 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.034 lbs [15.42 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMC Jack                 BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMC Jack                                BNC Male
                       Contact            Brass                Gold                Brass               Gold
                                                           3 µ-in minimum                          3 µ-in minimum
                       Insulation         PTFE                                     PTFE


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Jack to BNC Male Adapter PE9138








                                                        PE9138  REV 1.1                                                1
   2812   2813   2814   2815   2816   2817   2818   2819   2820   2821   2822