Page 2820 - RF Adapter Datasheets
P. 2820

SMC Jack to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9140


                   Configuration
                       • SMC Jack Connector 1                           • 50 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.35:1 up to 4 GHz                 • BNC Interface compliant with MIL-STD-348
                       • SMC Interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9140 SMC jack to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our SMC to BNC adapter has a jack to female gender configuration. PE9140 SMC jack to BNC female adapter
                   operates to 4 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.35:1
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 2     2 to 4                                         GHz
                       VSWR, Max              1.2:1     1.35:1
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.274 in [32.36 mm]
                       Width                                             0.45 in [11.43 mm]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Jack to BNC Female Adapter PE9140








                                                        PE9140  REV 1.1                                                1
   2815   2816   2817   2818   2819   2820   2821   2822   2823   2824   2825