Page 2821 - RF Adapter Datasheets
P. 2821

SMC Jack to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9140


                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMC Jack                BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMC Jack                               BNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Jack to BNC Female Adapter PE9140








                                                        PE9140  REV 1.1                                                2
   2816   2817   2818   2819   2820   2821   2822   2823   2824   2825   2826