Page 2839 - RF Adapter Datasheets
P. 2839

SMP Female to SMP Female Adapter 22.4mm Long Bullet





     RF Adapters Technical Data Sheet                                                                      PE91004


                   Configuration
                       • SMP Female Connector 1                         • 50 Ohms
                       • SMP Female Connector 2                         • Straight Body Geometry
                   Features

                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91004 SMP female to SMP female adapter is part of our full line of RF components available for same-day
                   shipping. Our SMP to SMP adapter has a female to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.882 in [22.4 mm]
                       Width                                             0.135 in [3.43 mm]
                       Weight                                            0.009 lbs [4.08 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMP Female               SMP Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMP Female                              SMP Female
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor   Beryllium Copper      Gold            Beryllium Copper        Gold
                       . .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMP Female to SMP Female Adapter 22.4mm Long Bullet PE91004








                                                       PE91004  REV 1.1                                                1
   2834   2835   2836   2837   2838   2839   2840   2841   2842   2843   2844