Page 2857 - RF Adapter Datasheets
P. 2857

Push-On SMP Female to SMP Female Push-
     On Adapter .374 Special Length




     RF Adapters Technical Data Sheet                                                                      PE91101


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMP Female               SMP Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type         Push-On SMP Female                       Push-On SMP Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor   Beryllium Copper      Gold            Beryllium Copper        Gold
                       Body           Beryllium Copper         Gold            Beryllium Copper        Gold
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Push-On SMP Female to SMP Female Push-On Adapter .374 Special Length PE91101








                                                        PE91101  REV 1.2                                               2
   2852   2853   2854   2855   2856   2857   2858   2859   2860   2861   2862