Page 2852 - RF Adapter Datasheets
P. 2852

SMP Female to SMP Female Adapter, Up
     to 8 GHz, .562 inch Special Length




     RF Adapters Technical Data Sheet                                                                      PE91099


                   Configuration
                       • SMP Female Connector 1                         • 50 Ohm
                       • SMP Female Connector 2                         • Straight Body Geometry
                   Features

                       • Gold Plated Beryllium Copper Contact
                   Applications

                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91099 SMP female to SMP female adapter is part of our full line of RF components available for same-day
                   shipping. Our SMP to SMP adapter has a female to female gender configuration. PE91099 SMP female to SMP female
                   adapter is gold plated and operates to 40 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                               500           Vrms
                       Inner Conductor DC Resistance                                       6           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 8   8 to 26.5                                        GHz
                       VSWR, Max              1.1:1     1.35:1
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMP Female to SMP Female Adapter, Up to 8 GHz, .562 inch Special Length PE91099
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91099  REV 1.2                                                1
   2847   2848   2849   2850   2851   2852   2853   2854   2855   2856   2857