Page 2847 - RF Adapter Datasheets
P. 2847

Push-On SMP Female to SMP Female Push-
     On Adapter .370 Special Length




     RF Adapters Technical Data Sheet                                                                      PE91072


                   Configuration
                       • Push-On SMP Female Connector 1                 • 50 Ohms
                       • Push-On SMP Female Connector 2                 • Straight Body Geometry
                   Features

                       • Max VSWR of 1.15:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91072 push-on SMP female to SMP female push-on adapter is part of our full line of RF components available
                   for same-day shipping. Our SMP to SMP adapter has a female to female gender configuration. PE91072 SMP female to
                   SMP female adapter is gold plated and operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1
                   maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.42           dB
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                               500           Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       RF Leakage: -80dB to 3 GHz, -65dB to 12 GHz

                   Mechanical Specifications
                       Size
                       Length                                            0.37 in [9.4 mm]
                       Width                                             0.13 in [3.3 mm]
                       Weight                                            0.01 lbs [4.54 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Push-On SMP Female to SMP Female Push-On Adapter .370 Special Length PE91072








                                                       PE91072  REV 1.1                                                1
   2842   2843   2844   2845   2846   2847   2848   2849   2850   2851   2852