Page 3523 - RF Adapter Datasheets
P. 3523

3/4 inch-20 Twinax Female to 3/4 inch-20 Twinax Female Adapter



      TECHNICAL DATA SHEET                                                                                 PE9199



                   3/4 inch-20 Twinax Female to 3/4 inch-20 Twinax Female Adapter

                   Configuration
                       Connector 1                                       3/4”-20 Twinax Female
                       Impedance 1                                       95 Ohms
                       Connector 2                                       3/4”-20 Twinax Female
                       Impedance 2                                       95 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.675 [42.55]
                       Width/Dia., in [mm]                               0.8 [20.32]
                       .
                       Connector 1
                       Type                                              3/4”-20 Twinax Female
                       Inner Conductor Material and Plating              Brass, Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PBT

                       Connector 2
                       Type                                              3/4”-20 Twinax Female
                       Inner Conductor Material and Plating              Brass, Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PBT

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   3/4 inch-20 Twinax Female to 3/4 inch-20 Twinax Female Adapter from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the
                   broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 3/4 inch-20 Twinax Female to 3/4 inch-20 Twinax Female Adapter PE9199

                   URL: http://www.pasternack.com/3-4-inch-20-female-3-4-inch-20-female-straight-adapter-pe9199-p.aspx















                                                         PE9199  REV                                                   1
   3518   3519   3520   3521   3522   3523   3524   3525   3526   3527   3528