Page 3525 - RF Adapter Datasheets
P. 3525

3/4 inch-20 Twinax Tee Adapter Female-Female-Female



      TECHNICAL DATA SHEET                                                                                 PE9224



                   3/4 inch-20 Twinax Tee Adapter Female-Female-Female

                   Configuration
                       Connector 1                                       3/4”-20 Twinax Female
                       Impedance 1                                       95 Ohms
                       Connector 2                                       3/4”-20 Twinax Female
                       Impedance 2                                       95 Ohms
                       Connector 3                                       3/4”-20 Twinax Female
                       Adapter Design                                    Standard
                       Body Style                                        Tee
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.931 [49.05]
                       Width/Dia., in [mm]                               0.375 [9.53]
                       Height, in [mm]                                   1.458 [37.03]
                       .
                       Connector 1
                       Type                                              3/4”-20 Twinax Female
                       Inner Conductor Material and Plating              Phosphor Bronze, Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PBT
                       Connector 2
                       Type                                              3/4”-20 Twinax Female
                       Inner Conductor Material and Plating              Phosphor Bronze, Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PBT
                       Connector 3
                       Type                                              3/4”-20 Twinax Female
                       Inner Conductor Material and Plating              Phosphor Bronze, Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PBT













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3/4 inch-20 Twinax Tee Adapter Female-Female-Female PE9224











                                                         PE9224  REV                                                   1
   3520   3521   3522   3523   3524   3525   3526   3527   3528   3529   3530