Page 3528 - RF Adapter Datasheets
P. 3528

Bulkhead 3/4 inch-20 Twinax Female to 3/4
                           inch-20 Twinax Female Adapter


      TECHNICAL DATA SHEET                                                                                 PE9373



                   Bulkhead 3/4 inch-20 Twinax Female to 3/4 inch-20 Twinax Female Adapter

                   Configuration
                       Connector 1                                       3/4”-20 Twinax Female
                       Impedance 1                                       95 Ohms
                       Connector 2                                       3/4”-20 Twinax Female
                       Impedance 2                                       95 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight
                       Mount Method                                      Bulkhead
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.67 [42.42]
                       Width/Dia., in [mm]                               0.945 [24]
                       .
                       Connector 1
                       Type                                              3/4”-20 Twinax Female

                       Connector 2
                       Type                                              3/4”-20 Twinax Female

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   Bulkhead 3/4 inch-20 Twinax Female to 3/4 inch-20 Twinax Female Adapter from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability and
                   are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Bulkhead 3/4 inch-20 Twinax Female to 3/4 inch-20 Twinax Female Adapter PE9373

                   URL: http://www.pasternack.com/3-4-inch-20-female-3-4-inch-20-female-straight-adapter-pe9373-p.aspx























                                                         PE9373  REV                                                   1
   3523   3524   3525   3526   3527   3528   3529   3530   3531   3532   3533