Page 3532 - RF Adapter Datasheets
P. 3532

Banana Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9175


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             Banana Plug                             BNC Female
                       Contact        Beryllium Copper        Nickel           Beryllium Copper        Gold
                       Insulation                                                  PTFE
                       Outer Conductor                                             Brass
                       Body               Brass               Nickel
                       . .


                   Compliance Certifications (see product page for current document)

                   Banana Plug to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Banana Plug to BNC Female Adapter PE9175

                   URL: https://www.pasternack.com/banana-plug-bnc-female-straight-adapter-pe9175-p.aspx









































                                                        PE9175  REV 1.1                                                2
   3527   3528   3529   3530   3531   3532   3533   3534   3535   3536   3537