Page 3531 - RF Adapter Datasheets
P. 3531

Banana Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9175


                   Configuration
                       • Banana Plug Connector 1                        • Straight Body Geometry
                       • BNC Female Connector 2
                   Features

                       • Nickel Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9175 Banana plug to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our Banana to BNC adapter has a plug to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      Banana Plug              BNC Female
                       Polarity                                   Standard                 Standard
                       .


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Banana Plug to BNC Female Adapter PE9175








                                                        PE9175  REV 1.1                                                1
   3526   3527   3528   3529   3530   3531   3532   3533   3534   3535   3536