Page 3535 - RF Adapter Datasheets
P. 3535

Double Banana Plug to 50 Ohm BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9009


                   Configuration
                       • Double Banana Plug Connector 1                 • Non-Constant Impedance, 50 Ohm
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Applications

                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9009 Double Banana plug to 50 ohm BNC male adapter is part of our full line of RF components available for
                   same-day shipping. Our Double Banana to BNC adapter has a plug to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            2.233 in [56.72 mm]
                       Width                                             1.175 in [29.85 mm]
                       Height                                            0.57 in [14.48 mm]
                       Weight                                            0.055 lbs [24.95 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                   Double Banana Plug           BNC Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          Double Banana Plug                          BNC Male
                       Contact            Brass               Nickel              Copper               Gold
                       Body                PE                                      Brass               Nickel
                       Coupling Nut                                                Brass               Nickel
                       . .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Double Banana Plug to 50 Ohm BNC Male Adapter PE9009








                                                        PE9009  REV 1.1                                                1
   3530   3531   3532   3533   3534   3535   3536   3537   3538   3539   3540