Page 3520 - RF Adapter Datasheets
P. 3520

3/4 inch-20 Twinax Tee Adapter Female-Male-Female



      TECHNICAL DATA SHEET                                                                                 PE9374



                   3/4 inch-20 Twinax Tee Adapter Female-Male-Female

                   Configuration
                       Connector 1                                       3/4”-20 Twinax Female
                       Impedance 1                                       95 Ohms
                       Connector 2                                       3/4”-20 Twinax Male
                       Impedance 2                                       95 Ohms
                       Connector 3                                       3/4”-20 Twinax Female
                       Adapter Design                                    Standard
                       Body Style                                        Tee
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.9 [48.26]
                       Width/Dia., in [mm]                               0.865 [21.97]
                       Height, in [mm]                                   1.745 [44.32]
                       .
                       Connector 1
                       Type                                              3/4”-20 Twinax Female
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PBT
                       Connector 2
                       Type                                              3/4”-20 Twinax Male
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PBT

                       Connector 3
                       Type                                              3/4”-20 Twinax Female
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PBT












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3/4 inch-20 Twinax Tee Adapter Female-Male-Female PE9374











                                                         PE9374  REV                                                   1
   3515   3516   3517   3518   3519   3520   3521   3522   3523   3524   3525