Page 3516 - RF Adapter Datasheets
P. 3516
Bulkhead BNC Twinax Jack to BNC Twinax Jack Adapter
RF Adapters Technical Data Sheet PE9280
.
Description Connector 1 Connector 2
Type BNC Twinax Jack BNC Twinax Jack
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type BNC Twinax Jack BNC Twinax Jack
Contact Silver Silver
QQ-S-365 QQ-S-365
Insulation PTFE PTFE
Outer Conductor Brass Nickel Brass Nickel
QQ-N-290 QQ-N-290
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Bulkhead BNC Twinax Jack to BNC Twinax Jack Adapter PE9280
PE9280 REV 1.1 2

