Page 3512 - RF Adapter Datasheets
P. 3512

BNC Twinax Jack to BNC Twinax Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9378


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    BNC Twinax Jack          BNC Twinax Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           BNC Twinax Jack                         BNC Twinax Jack
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Twinax Jack to BNC Twinax Jack Adapter PE9378








                                                        PE9378  REV 1.1                                                2
   3507   3508   3509   3510   3511   3512   3513   3514   3515   3516   3517