Page 3508 - RF Adapter Datasheets
P. 3508
BNC Twinax Tee Adapter Jack-Plug-Jack
RF Adapters Technical Data Sheet PE9375
.
Description Connector 1 Connector 2
Type BNC Twinax Jack BNC Twinax Plug
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type BNC Twinax Jack BNC Twinax Plug
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Brass Nickel
200 µ-in. minimum
Body Brass Nickel
200 µ-in. minimum
Coupling Nut Brass Nickel
200 µ-in. minimum
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: BNC Twinax Tee Adapter Jack-Plug-Jack PE9375
PE9375 REV 1.2 2

