Page 3504 - RF Adapter Datasheets
P. 3504

BNC Twinax Plug to BNC Twinax Jack Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9377


                   Configuration
                       • BNC Twinax Plug Connector 1                    • 78 Ohms
                       • BNC Twinax Jack Connector 2                    • Right Angle Body Geometry
                   Features
                       • BNC Twinax Interface compliant with MIL-STD-348  • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9377 BNC Twinax plug to BNC Twinax jack right angle adapter is part of our full line of RF components
                   available for same-day shipping. Our BNC Twinax to BNC Twinax adapter has a plug to jack gender configuration. This low
                   profile right angle BNC Twinax adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.02 in [25.91 mm]
                       Width                                             0.57 in [14.48 mm]
                       Height                                            0.89 in [22.61 mm]
                       Weight                                            0.034 lbs [15.42 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    BNC Twinax Plug          BNC Twinax Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Twinax Plug to BNC Twinax Jack Right Angle Adapter PE9377








                                                        PE9377  REV 1.1                                                1
   3499   3500   3501   3502   3503   3504   3505   3506   3507   3508   3509