Page 3501 - RF Adapter Datasheets
P. 3501

BNC Twinax Plug to BNC Twinax Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9376


                   Configuration
                       • BNC Twinax Plug Connector 1                    • 78 Ohms
                       • BNC Twinax Plug Connector 2                    • Straight Body Geometry
                   Features
                       • BNC Twinax Interface compliant with MIL-STD-348  • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9376 BNC Twinax plug to BNC Twinax plug adapter is part of our full line of RF components available for
                   same-day shipping. Our BNC Twinax to BNC Twinax adapter has a plug to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.2 in [30.48 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.041 lbs [18.6 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    BNC Twinax Plug          BNC Twinax Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Twinax Plug to BNC Twinax Plug Adapter PE9376








                                                        PE9376  REV 1.1                                                1
   3496   3497   3498   3499   3500   3501   3502   3503   3504   3505   3506