Page 3497 - RF Adapter Datasheets
P. 3497

75 Ohm TNC Female to F Female Adapter



      TECHNICAL DATA SHEET                                                                               PE91082



                   Configuration
                       Connector 1                                       TNC Female
                       Impedance 1                                       75 Ohms
                       Connector 2                                       F Female
                       Impedance 2                                       75 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 2
                       Maximum VSWR                                      1.35:1

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.08 [27.43]
                       Width/Dia., in [mm]                               0.438 [11.13]
                       .
                       Connector 1
                       Type                                              TNC Female
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Outer Conductor Material and Plating              Brass, Nickel
                       Outer Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        MIL-G-45204
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              F Female
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Outer Conductor Material and Plating              Brass, Nickel
                       Outer Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        MIL-G-45204
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm TNC Female to F Female Adapter PE91082











                                                       PE91082  REV 1.0                                                1
   3492   3493   3494   3495   3496   3497   3498   3499   3500   3501   3502