Page 3493 - RF Adapter Datasheets
P. 3493

75 Ohm TNC Female to F Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91083


                   Configuration
                       • TNC Female Connector 1                         • 75 Ohms
                       • F Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.35:1 up to 2 GHz                 • Gold over Nickel Plated Brass Contact
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • F Interface compliant with MIL-C-39012
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91083 75 ohm TNC female to type F male adapter is part of our full line of RF components available for same-
                   day shipping. Our TNC to type F adapter has a female to male gender configuration. PE91083 TNC female to type F male
                   adapter operates to 2 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            2            GHz
                       VSWR                                                              1.35:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.22 in [30.99 mm]
                       Width                                             0.438 in [11.13 mm]
                       Weight                                            0.032 lbs [14.51 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm TNC Female to F Male Adapter PE91083








                                                       PE91083  REV 1.1                                                1
   3488   3489   3490   3491   3492   3493   3494   3495   3496   3497   3498