Page 3494 - RF Adapter Datasheets
P. 3494
75 Ohm TNC Female to F Male Adapter
RF Adapters Technical Data Sheet PE91083
.
Description Connector 1 Connector 2
Type TNC Female F Male
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-C-39012
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type TNC Female F Male
Contact Brass Gold over Nickel Brass Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Brass Nickel
QQ-N-290
Body Brass Nickel
QQ-P-35
Coupling Nut Brass Nickel
QQ-P-35
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 75 Ohm TNC Female to F Male Adapter PE91083
PE91083 REV 1.1 2

