Page 3502 - RF Adapter Datasheets
P. 3502

BNC Twinax Plug to BNC Twinax Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9376


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           BNC Twinax Plug                         BNC Twinax Plug
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   BNC  Twinax Plug to BNC  Twinax Plug Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: BNC Twinax Plug to BNC Twinax Plug Adapter PE9376

                   URL: https://www.pasternack.com/bnc-twinax-plug-bnc-twinax-plug-straight-adapter-pe9376-p.aspx
























                                                        PE9376  REV 1.1                                                2
   3497   3498   3499   3500   3501   3502   3503   3504   3505   3506   3507