Page 3505 - RF Adapter Datasheets
P. 3505

BNC Twinax Plug to BNC Twinax Jack Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9377


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           BNC Twinax Plug                         BNC Twinax Jack
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   BNC Twinax Plug to BNC Twinax Jack Right Angle Adapter from Pasternack Enterprises has same day shipment for domestic
                   and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the
                   broadest selection in the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: BNC Twinax Plug to BNC Twinax Jack Right Angle Adapter PE9377

                   URL: https://www.pasternack.com/bnc-twinax-plug-bnc-twinax-jack-right-angle-adapter-pe9377-p.aspx

































                                                        PE9377  REV 1.1                                                2
   3500   3501   3502   3503   3504   3505   3506   3507   3508   3509   3510