Page 3507 - RF Adapter Datasheets
P. 3507

BNC Twinax Tee Adapter Jack-Plug-Jack





     RF Adapters Technical Data Sheet                                                                        PE9375


                   Configuration
                       • BNC Twinax Jack Connector 1                    • 78 Ohms
                       • BNC Twinax Plug Connector 2                    • Tee Body Geometry
                   Features
                       • BNC Twinax interface compliant with MIL-STD-348   • Gold over Nickel Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9375 BNC Twinax tee adapter jack-plug-jack is part of our full line of RF components available for same-day
                   shipping. Our BNC Twinax tee adapter has a jack-plug-jack gender configuration. Tee adapters (also called tee connectors)
                   are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not
                   provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            1.143 in [29.03 mm]
                       Width                                             1.341 in [34.06 mm]
                       Height                                            1.03 in [26.16 mm]
                       Weight                                            0.055 lbs [24.95 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Twinax Tee Adapter Jack-Plug-Jack PE9375








                                                        PE9375  REV 1.2                                                1
   3502   3503   3504   3505   3506   3507   3508   3509   3510   3511   3512