Page 3511 - RF Adapter Datasheets
P. 3511

BNC Twinax Jack to BNC Twinax Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9378


                   Configuration
                       • BNC Twinax Jack Connector 1                    • 78 Ohms
                       • BNC Twinax Jack Connector 2                    • Straight Body Geometry
                   Features
                       • BNC Twinax Interface compliant with MIL-STD-348A  • 30 µ-in min Gold Contact Plating
                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9378 BNC Twinax jack to BNC Twinax jack adapter is part of our full line of RF components available for
                   same-day shipping. Our BNC Twinax to BNC Twinax adapter has a jack to jack gender configuration. PE9378 BNC Twinax
                   jack to BNC Twinax jack adapter operates to 500 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       Operating Voltage (AC)                                             500           Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.436 in [11.07 mm]
                       Weight                                            0.02 lbs [9.07 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Twinax Jack to BNC Twinax Jack Adapter PE9378








                                                        PE9378  REV 1.1                                                1
   3506   3507   3508   3509   3510   3511   3512   3513   3514   3515   3516