Page 3515 - RF Adapter Datasheets
P. 3515

Bulkhead BNC Twinax Jack to BNC Twinax Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9280


                   Configuration
                       • BNC Twinax Jack Connector 1                    • Straight Body Geometry
                       • BNC Twinax Jack Connector 2                    • Bulkhead Mount Method
                       • 78 Ohms
                   Features
                       • BNC Twinax Interface compliant with MIL-STD-348  • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9280  bulkhead  BNC Twinax  jack  to BNC Twinax jack  adapter  is part of our  full  line  of RF components
                   available for same-day shipping. Our BNC Twinax to BNC Twinax adapter has a jack to jack gender configuration. PE9280
                   BNC Twinax jack to BNC Twinax jack adapter operates to 500 MHz. This RF BNC Twinax bulkhead to BNC Twinax adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.29 in [32.77 mm]
                       Width                                             0.73 in [18.54 mm]
                       Weight                                            0.04 lbs [18.14 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead BNC Twinax Jack to BNC Twinax Jack Adapter PE9280








                                                        PE9280  REV 1.1                                                1
   3510   3511   3512   3513   3514   3515   3516   3517   3518   3519   3520